How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AG: | 10.5 |
| AK: | 4.5 | I: | 7.5 in |
| LQ: | 7.85 in | V: | 4.26 in |
| AJ: | 5.88 | P: | 4.62 in |
| T: | 2.438 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | BD: | 5.88 |
| G: | 3.63 | AF: | 0.38 |
| LL: | 5.25 in | BE: | 0.38 in |
| BF: | 0.41 | D: | 4.88 |
Technical Specifications
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Bore Code: | 39 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.07 | Motor Frame Size: | 140TC |
| Output RPM: | 17.5 | Model Code: | 52YF |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

