How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.38 |
| AK: | 4.5 | LL: | 5.25 in |
| AB: | 6.76 | LQ: | 7.85 in |
| H: | 0.53 in | AJ: | 5.88 |
| AG: | 10.5 | P: | 4.62 in |
| BF: | 0.41 | T: | 2.438 |
| AA: | 15.19 | V: | 4.26 in |
| G: | 3.63 | D: | 4.88 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | I: | 7.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 11.3 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.875 |
| Bore Code: | 39 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

