How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BE: | 0.38 in |
| BD: | 5.88 | I: | 7.5 in |
| BF: | 0.41 | P: | 4.62 in |
| LL: | 5.25 in | V: | 4.26 in |
| H: | 0.53 in | D: | 4.88 |
| T: | 2.438 | AG: | 10.5 |
| AE2: | 0.97 | AK: | 4.5 |
| AB: | 6.76 | LQ: | 7.85 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2.438 in |
| Bore Code: | 39 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 11.3 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

