How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 2.438 |
| BF: | 0.41 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | AG: | 10.5 |
| AF: | 0.38 | D: | 4.88 |
| LQ: | 7.85 in | AK: | 4.5 |
| BD: | 5.88 | LL: | 5.25 in |
| AJ: | 5.88 | V: | 4.26 in |
| G: | 3.63 | AA: | 15.19 |
| AB: | 6.76 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 70 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.438 in |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Bore Code: | 39 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.38 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

