How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AJ: | 5.88 |
| LQ: | 7.85 in | P: | 4.62 in |
| D: | 4.88 | BD: | 5.88 |
| V: | 4.26 in | I: | 7.5 in |
| LL: | 5.25 in | G: | 3.63 |
| BE: | 0.38 in | H: | 0.53 in |
| T: | 2.438 | AF: | 0.38 |
| AB: | 6.76 | AG: | 10.5 |
| AA: | 15.19 | AK: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 2.438 in |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 30:1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.04 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Bore Code: | 39 | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

