How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 5.25 in |
| LQ: | 7.85 in | V: | 4.26 in |
| H: | 0.53 in | AA: | 15.19 |
| BD: | 5.88 | AG: | 10.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | AB: | 6.76 |
| AF: | 0.38 | BF: | 0.41 |
| D: | 4.88 | T: | 2.438 |
| AE2: | 0.97 | I: | 7.5 in |
| P: | 4.62 in | AJ: | 5.88 |
Technical Specifications
| Ratio: | 30:1 | Output Diameter (in): | 2.438 in |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 8.04 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

