How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| T: | 2.438 | AE2: | 0.97 |
| G: | 3.63 | AF: | 0.38 |
| AK: | 4.5 | AG: | 10.5 |
| H: | 0.53 in | LL: | 5.25 in |
| BF: | 0.41 | AA: | 15.19 |
| LQ: | 7.85 in | AB: | 6.76 |
| P: | 4.62 in | D: | 4.88 |
| V: | 4.26 in | I: | 7.5 in |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 8.04 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Output Key: | 5/8 X 4.00 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Bore Code: | 39 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2.438 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

