How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.97 |
| P: | 4.62 in | AK: | 4.5 |
| G: | 3.63 | AJ: | 5.88 |
| I: | 7.5 in | D: | 4.88 |
| LQ: | 7.85 in | BD: | 5.88 |
| AA: | 15.19 | BF: | 0.41 |
| AB: | 6.76 | AG: | 10.5 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | H: | 0.53 in |
| AF: | 0.38 | T: | 2.438 |
Technical Specifications
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 6.29 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 39 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Assembly: | YF-2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

