How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 2.438 |
| AK: | 4.5 | AB: | 6.76 |
| D: | 4.88 | V: | 4.26 in |
| BD: | 5.88 | P: | 4.62 in |
| LQ: | 7.85 in | I: | 7.5 in |
| LL: | 5.25 in | AF: | 0.38 |
| H: | 0.53 in | AG: | 10.5 |
| AJ: | 5.88 | G: | 3.63 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AE2: | 0.97 |
Technical Specifications
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.438 in |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 5.14 | Assembly: | YF-2 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Bore Code: | 39 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

