How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| BE: | 0.38 in | AF: | 0.38 |
| AK: | 4.5 | AE2: | 0.97 |
| AA: | 15.19 | P: | 4.62 in |
| V: | 4.26 in | T: | 2.438 |
| G: | 3.63 | LL: | 5.25 in |
| AJ: | 5.88 | I: | 7.5 in |
| AB: | 6.76 | LQ: | 7.85 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio: | 50:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.14 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Bore Code: | 39 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Input Bore (C Face): | 0.875 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

