How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| G: | 3.63 | V: | 4.26 in |
| AF: | 0.38 | BE: | 0.38 in |
| T: | 2.438 | P: | 4.62 in |
| D: | 4.88 | BD: | 5.88 |
| AK: | 4.5 | AE2: | 0.97 |
| H: | 0.53 in | AJ: | 5.88 |
| AG: | 10.5 | LQ: | 7.85 in |
| BF: | 0.41 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.438 in | Series Code: | OE |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 50:1 | Assembly: | YF-2 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 39 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

