How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | T: | 2.438 |
| AE2: | 0.97 | BD: | 5.88 |
| LQ: | 7.85 in | I: | 7.5 in |
| AK: | 4.5 | G: | 3.63 |
| BF: | 0.41 | H: | 0.53 in |
| P: | 4.62 in | V: | 4.26 in |
| AB: | 6.76 | AA: | 15.19 |
| LL: | 5.25 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 4.27 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | Output RPM: | 29.2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Bore Code: | 39 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

