How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| V: | 4.26 in | AJ: | 5.88 |
| BE: | 0.38 in | I: | 7.5 in |
| AE2: | 0.97 | LL: | 5.25 in |
| AB: | 6.76 | AF: | 0.38 |
| AK: | 4.5 | LQ: | 7.85 in |
| P: | 4.62 in | BF: | 0.41 |
| AA: | 15.19 | G: | 3.63 |
| BD: | 5.88 | T: | 2.438 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.27 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series Code: | OE |
| Bore Code: | 39 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

