How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | AE2: | 0.97 |
| LL: | 5.25 in | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| AF: | 0.38 | D: | 4.88 |
| AA: | 15.19 | H: | 0.53 in |
| BD: | 5.88 | AG: | 10.5 |
| V: | 4.26 in | G: | 3.63 |
| I: | 7.5 in | AB: | 6.76 |
| P: | 4.62 in | AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output Diameter (in): | 2.438 in |
| Bore Code: | 39 | Gear Type: | Worm |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

