How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | BD: | 5.88 |
| H: | 0.53 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AG: | 10.5 | BE: | 0.38 in |
| AK: | 4.5 | LQ: | 7.85 in |
| G: | 3.63 | T: | 2.438 |
| AE2: | 0.97 | D: | 4.88 |
| AF: | 0.38 | I: | 7.5 in |
| AB: | 6.76 | V: | 4.26 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 7.5:1 | Model Code: | 52YF |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 24 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Bore Code: | 39 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

