How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AA: | 15.19 |
| AK: | 4.5 | LL: | 5.25 in |
| V: | 4.26 in | AF: | 0.38 |
| I: | 7.5 in | AG: | 10.5 |
| T: | 2.438 | H: | 0.53 in |
| G: | 3.63 | BE: | 0.38 in |
| AE2: | 0.97 | LQ: | 7.85 in |
| D: | 4.88 | AJ: | 5.88 |
| BD: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.91 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Output Diameter (in): | 2.438 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Bore Code: | 39 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

