Grove Gear 52YF-2-2.438-140TC-80-L3
Part #:52YF-2-2.438-140TC-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AB: | 6.76 |
| T: | 2.438 | AE2: | 0.97 |
| BF: | 0.41 | D: | 4.88 |
| AF: | 0.38 | BD: | 5.88 |
| AA: | 15.19 | AK: | 4.5 |
| LQ: | 7.85 in | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | AJ: | 5.88 |
| I: | 7.5 in | G: | 3.63 |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.91 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 39 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

