How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| AA: | 15.19 | AB: | 6.76 |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 7.5 in | T: | 2.438 |
| H: | 0.53 in | LL: | 5.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| D: | 4.88 | AK: | 8.5 |
| P: | 4.62 in | AG: | 10.5 |
| G: | 3.63 | AF: | 0.38 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 19.4 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

