How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
| T: | 2.438 | D: | 4.88 |
| AB: | 6.76 | BF: | 0.53 |
| AK: | 8.5 | V: | 4.26 in |
| LL: | 5.25 in | AA: | 15.19 |
| G: | 3.63 | AJ: | 7.25 |
| H: | 0.53 in | AG: | 10.5 |
| P: | 4.62 in | AE2: | 0.97 |
Technical Specifications
| Output RPM: | 175 | Assembly: | YF-2 |
| Model Code: | 52YF | Bore Code: | 39 |
| Series Code: | OE | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.4 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

