How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| AG: | 10.5 | BF: | 0.53 |
| H: | 0.53 in | AK: | 8.5 |
| T: | 2.438 | BD: | 9 |
| P: | 4.62 in | AF: | 0.38 |
| AJ: | 7.25 | AA: | 15.19 |
| V: | 4.26 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | G: | 3.63 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | I: | 7.5 in |
Technical Specifications
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 19.4 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Ratio: | 10:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Bore Code: | 39 | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

