How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | P: | 4.62 in |
| D: | 4.88 | LQ1: | 8.61 in |
| AA: | 15.19 | AJ: | 7.25 |
| T: | 2.438 | AF: | 0.38 |
| BF: | 0.53 | I: | 7.5 in |
| BE1: | 0.5 in | V: | 4.26 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BD: | 9 | G: | 3.63 |
| AE2: | 0.97 | AK: | 8.5 |
| AB: | 6.76 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 2.07 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 39 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

