How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AK: | 8.5 | AG: | 10.5 |
| LL: | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | V: | 4.26 in |
| AB: | 6.76 | G: | 3.63 |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 4.88 | BD: | 9 |
| AJ: | 7.25 | AA: | 15.19 |
| AF: | 0.38 | I: | 7.5 in |
| LQ1: | 8.61 in | T: | 2.438 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio: | 100:1 | Assembly: | YF-2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 39 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 2.07 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

