How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | P: | 4.62 in |
| AJ: | 7.25 | AA: | 15.19 |
| LQ1: | 8.61 in | I: | 7.5 in |
| BD: | 9 | LL: | 5.25 in |
| D: | 4.88 | AF: | 0.38 |
| BF: | 0.53 | AG: | 10.5 |
| AB: | 6.76 | V: | 4.26 in |
| H: | 0.53 in | T: | 2.438 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Service Factor: | 1 | Bore Code: | 39 |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.438 in | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Motor Frame Size: | 180TC |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

