How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AJ: | 7.25 |
| H: | 0.53 in | P: | 4.62 in |
| AG: | 10.5 | I: | 7.5 in |
| AK: | 8.5 | G: | 3.63 |
| LL: | 5.25 in | AB: | 6.76 |
| AE2: | 0.97 | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| T: | 2.438 | V: | 4.26 in |
| AF: | 0.38 | LQ1: | 8.61 in |
| BE1: | 0.5 in | D: | 4.88 |
Technical Specifications
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.07 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Bore Code: | 39 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

