How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| AK: | 8.5 | AB: | 6.76 |
| AG: | 10.5 | BD: | 9 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| BE1: | 0.5 in | D: | 4.88 |
| BF: | 0.53 | AA: | 15.19 |
| P: | 4.62 in | G: | 3.63 |
| AJ: | 7.25 | T: | 2.438 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Center Distance (in): | 5.25 | Bore Code: | 39 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

