How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BD: | 9 |
| P: | 4.62 in | AG: | 10.5 |
| I: | 7.5 in | LQ1: | 8.61 in |
| LL: | 5.25 in | H: | 0.53 in |
| AE2: | 0.97 | AF: | 0.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AK: | 8.5 | V: | 4.26 in |
| AA: | 15.19 | BF: | 0.53 |
| T: | 2.438 | AB: | 6.76 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Ratio: | 25:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 9.38 |
| Bore Code: | 39 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.438 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

