How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 8.61 in |
| T: | 2.438 | AE2: | 0.97 |
| LL: | 5.25 in | BD: | 9 |
| AJ: | 7.25 | AB: | 6.76 |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 3.63 | AA: | 15.19 |
| AF: | 0.38 | P: | 4.62 in |
| D: | 4.88 | I: | 7.5 in |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.38 |
| Assembly: | YF-2 | Ratio Range: | 25:1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Bore Code: | 39 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | 2 | Ratio: | 25:1 |
| Output RPM: | 70 | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

