How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.88 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AB: | 6.76 |
| AJ: | 7.25 | P: | 4.62 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.38 | V: | 4.26 in |
| BD: | 9 | T: | 2.438 |
| AK: | 8.5 | AA: | 15.19 |
| G: | 3.63 | AG: | 10.5 |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Ratio: | 30:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Key: | 5/8 X 4.00 | Bore Code: | 39 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 8.04 | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

