How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AF: | 0.38 |
| AB: | 6.76 | BE1: | 0.5 in |
| AE2: | 0.97 | AA: | 15.19 |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | G: | 3.63 |
| AK: | 8.5 | AG: | 10.5 |
| I: | 7.5 in | T: | 2.438 |
| V: | 4.26 in | LL: | 5.25 in |
| H: | 0.53 in | LQ1: | 8.61 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 39 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 8.04 | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

