How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LQ1: | 8.61 in |
| V: | 4.26 in | BF: | 0.53 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AG: | 10.5 |
| AB: | 6.76 | AF: | 0.38 |
| LL: | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | T: | 2.438 |
| P: | 4.62 in | D: | 4.88 |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.29 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Bore Code: | 39 | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

