How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 4.26 in | AB: | 6.76 |
| T: | 2.438 | LQ1: | 8.61 in |
| AE2: | 0.97 | AA: | 15.19 |
| D: | 4.88 | BD: | 9 |
| AK: | 8.5 | AF: | 0.38 |
| G: | 3.63 | AJ: | 7.25 |
| LL: | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | AG: | 10.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Ratio: | 40:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.438 in | Output RPM: | 43.8 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 6.29 | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Bore Code: | 39 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

