How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | P: | 4.62 in |
| T: | 2.438 | BE1: | 0.5 in |
| I: | 7.5 in | BF: | 0.53 |
| BD: | 9 | AE2: | 0.97 |
| AG: | 10.5 | D: | 4.88 |
| H: | 0.53 in | AK: | 8.5 |
| V: | 4.26 in | LL: | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.438 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output RPM: | 341 | Model Code: | 52YF |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 28.2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 39 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

