How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AK: | 8.5 |
| V: | 4.26 in | BD: | 9 |
| T: | 2.438 | D: | 4.88 |
| AB: | 6.76 | BF: | 0.53 |
| H: | 0.53 in | I: | 7.5 in |
| AF: | 0.38 | AJ: | 7.25 |
| BE1: | 0.5 in | AG: | 10.5 |
| LQ1: | 8.61 in | G: | 3.63 |
| LL: | 5.25 in | P: | 4.62 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output RPM: | 341 |
| Ratio Range: | 5:1 | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Bore Code: | 39 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

