How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 2.438 |
| AB: | 6.76 | AG: | 10.5 |
| LL: | 5.25 in | I: | 7.5 in |
| AE2: | 0.97 | AK: | 8.5 |
| BD: | 9 | P: | 4.62 in |
| AA: | 15.19 | AJ: | 7.25 |
| LQ1: | 8.61 in | D: | 4.88 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | BF: | 0.53 |
| G: | 3.63 | V: | 4.26 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.438 in | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Bore Code: | 39 |
| Model Code: | 52YF | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 5.14 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

