Grove Gear 52YF-2-2.438-180TC-60-L3
Part #:52YF-2-2.438-180TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AA: | 15.19 |
| BF: | 0.53 | T: | 2.438 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AB: | 6.76 |
| AE2: | 0.97 | D: | 4.88 |
| G: | 3.63 | LL: | 5.25 in |
| AK: | 8.5 | BD: | 9 |
| H: | 0.53 in | LQ1: | 8.61 in |
| AJ: | 7.25 | I: | 7.5 in |
| BE1: | 0.5 in | AG: | 10.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.438 in |
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.27 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Bore Code: | 39 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Motor Frame Size: | 180TC | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

