Grove Gear 52YF-2-2.438-180TC-60-L4
Part #:52YF-2-2.438-180TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 9 |
| BF: | 0.53 | I: | 7.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | H: | 0.53 in |
| P: | 4.62 in | BE1: | 0.5 in |
| LQ1: | 8.61 in | AF: | 0.38 |
| LL: | 5.25 in | AA: | 15.19 |
| G: | 3.63 | T: | 2.438 |
| AE2: | 0.97 | V: | 4.26 in |
| AK: | 8.5 | D: | 4.88 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Bore Code: | 39 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Model Code: | 52YF | Ratio Range: | 60:1 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

