Grove Gear 52YF-2-2.438-180TC-60-L9
Part #:52YF-2-2.438-180TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | BE1: | 0.5 in |
| BF: | 0.53 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AF: | 0.38 | V: | 4.26 in |
| AK: | 8.5 | AA: | 15.19 |
| AJ: | 7.25 | G: | 3.63 |
| AB: | 6.76 | P: | 4.62 in |
| BD: | 9 | I: | 7.5 in |
| D: | 4.88 | H: | 0.53 in |
| AG: | 10.5 | LQ1: | 8.61 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 4.27 |
| Input Keyway (C Face): | 1/4 x 1/8 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Ratio Range: | 60:1 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Model Code: | 52YF | Bore Code: | 39 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

