How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | I: | 7.5 in |
| P: | 4.62 in | T: | 2.438 |
| AJ: | 7.25 | G: | 3.63 |
| LL: | 5.25 in | BD: | 9 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | D: | 4.88 |
| AK: | 8.5 | AG: | 10.5 |
| AE2: | 0.97 | H: | 0.53 in |
| AF: | 0.38 | AB: | 6.76 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input RPM: | 1,750 | Bore Code: | 39 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 24 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

