How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| G: | 3.63 | AA: | 15.19 |
| T: | 2.438 | BF: | 0.53 |
| LQ1: | 8.61 in | AF: | 0.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | P: | 4.62 in |
| D: | 4.88 | AK: | 8.5 |
| LL: | 5.25 in | AG: | 10.5 |
| I: | 7.5 in | H: | 0.53 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.438 in | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Bore Code: | 39 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 24 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

