How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 8.61 in |
| I: | 7.5 in | AF: | 0.38 |
| P: | 4.62 in | AE2: | 0.97 |
| T: | 2.438 | BF: | 0.53 |
| AA: | 15.19 | G: | 3.63 |
| H: | 0.53 in | AB: | 6.76 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| D: | 4.88 | BE1: | 0.5 in |
| LL: | 5.25 in | BD: | 9 |
Technical Specifications
| Bore Code: | 39 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 2.91 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Model Code: | 52YF |
| Motor Frame Size: | 180TC | Ratio: | 80:1 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.438 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

