How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 6.76 |
| G: | 3.63 | AA: | 15.19 |
| I: | 7.5 in | BD: | 9 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| T: | 2.438 | AG: | 10.5 |
| D: | 4.88 | AK: | 8.5 |
| AE2: | 0.97 | LL: | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Ratio: | 80:1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Bore Code: | 39 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 2.91 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

