How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 8.61 in |
| H: | 0.53 in | T: | 2.438 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
| D: | 4.88 | I: | 7.5 in |
| LL: | 5.25 in | AJ: | 7.25 |
| AE2: | 0.97 | V: | 4.26 in |
| AF: | 0.38 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| G: | 3.63 | AB: | 6.76 |
Technical Specifications
| Output Diameter (in): | 2.438 in | Motor Frame Size: | 210TC |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 19.4 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 x 5/32 |
| Model Code: | 52YF | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Series Code: | OE | Bore Code: | 39 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

