Grove Gear 52YF-2-2.438-210TC-15-L1
Part #:52YF-2-2.438-210TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| I: | 7.5 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | T: | 2.438 |
| AA: | 15.19 | AG: | 10.5 |
| P: | 4.62 in | BD: | 9 |
| AK: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | LL: | 5.25 in |
| AJ: | 7.25 | AB: | 6.76 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 39 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 14.3 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Ratio: | 15:1 | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

