Grove Gear 52YF-2-2.438-210TC-15-L3
Part #:52YF-2-2.438-210TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| BD: | 9 | D: | 4.88 |
| P: | 4.62 in | V: | 4.26 in |
| LL: | 5.25 in | T: | 2.438 |
| AG: | 10.5 | AK: | 8.5 |
| AJ: | 7.25 | I: | 7.5 in |
| AA: | 15.19 | LQ1: | 8.61 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AB: | 6.76 | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 14.3 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.438 in |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 117 |
| Input Bore (C Face): | 1.375 | Model Code: | 52YF |
| Ratio: | 15:1 | Output Key: | 5/8 X 4.00 |
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

