Grove Gear 52YF-2-2.438-210TC-15-L4
Part #:52YF-2-2.438-210TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AE2: | 0.97 | V: | 4.26 in |
| H: | 0.53 in | D: | 4.88 |
| LL: | 5.25 in | LQ1: | 8.61 in |
| I: | 7.5 in | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | T: | 2.438 |
| AJ: | 7.25 | AB: | 6.76 |
| AF: | 0.38 | P: | 4.62 in |
| AG: | 10.5 | G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 2.438 in | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 x 5/32 | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Output RPM: | 117 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

