How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AJ: | 7.25 |
| G: | 3.63 | BF: | 0.53 |
| LQ1: | 8.61 in | H: | 0.53 in |
| AF: | 0.38 | I: | 7.5 in |
| AA: | 15.19 | T: | 2.438 |
| AG: | 10.5 | AE2: | 0.97 |
| AK: | 8.5 | BE1: | 0.5 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BD: | 9 | V: | 4.26 in |
| P: | 4.62 in | LL: | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 11.3 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 39 |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

