How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 7.5 in |
| P: | 4.62 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BF: | 0.53 | V: | 4.26 in |
| H: | 0.53 in | AE2: | 0.97 |
| AB: | 6.76 | BD: | 9 |
| D: | 4.88 | BE1: | 0.5 in |
| G: | 3.63 | AA: | 15.19 |
| LL: | 5.25 in | AG: | 10.5 |
| LQ1: | 8.61 in | T: | 2.438 |
Technical Specifications
| Bore Code: | 39 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 5/16 x 5/32 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.3 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

