How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BD: | 9 |
| AK: | 8.5 | AG: | 10.5 |
| I: | 7.5 in | V: | 4.26 in |
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in | P: | 4.62 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | G: | 3.63 |
| LL: | 5.25 in | AB: | 6.76 |
| T: | 2.438 | H: | 0.53 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Output Diameter (in): | 2.438 in | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input HP @ 1750 RPM: | 9.38 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 70 | Bore Code: | 39 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

