How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | V: | 4.26 in |
| BE1: | 0.5 in | AG: | 10.5 |
| LL: | 5.25 in | AA: | 15.19 |
| P: | 4.62 in | I: | 7.5 in |
| AB: | 6.76 | G: | 3.63 |
| AJ: | 7.25 | AF: | 0.38 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | BD: | 9 |
| BF: | 0.53 | T: | 2.438 |
| LQ1: | 8.61 in | AK: | 8.5 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 9.38 |
| Model Code: | 52YF | Motor Frame Size: | 210TC |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Bore Code: | 39 |
| Input Keyway (C Face): | 5/16 x 5/32 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 70 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

