Grove Gear 52YF-2-2.438-210TC-30-L1
Part #:52YF-2-2.438-210TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.76 |
| I: | 7.5 in | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| P: | 4.62 in | D: | 4.88 |
| G: | 3.63 | BE1: | 0.5 in |
| T: | 2.438 | V: | 4.26 in |
| AG: | 10.5 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| LL: | 5.25 in | AE2: | 0.97 |
| LQ1: | 8.61 in | AF: | 0.38 |
Technical Specifications
| Output RPM: | 58.3 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 8.04 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

